This system design considers the following power
supply specifications:
- The IWRL6432 radar requires multiple voltage
rails. To get better power consumption, this
design uses three power rails: 3.3 V, 1.8 V, and
1.2 V.
- The CC1352R device requires a 3.3-V rail.
- The humidity and temperature sensor, Hall-effect
sensor, ambient light sensor, and PIR sensor all
require a 3.3-V rail.
- The main power supply is 3.0-V to 4.2-V Li-ion
battery, with an option for 5-V USB or external DC
power.