TIDUF51 November 2023
The CC1352R communicates with and configures the IWRL6432 device via UART commands with a baud rate of 1250000.
sensorStop 0
channelCfg 7 3 0
chirpComnCfg 16 0 0 128 4 28 0
chirpTimingCfg 6 32 0 40 60.5
frameCfg 2 0 200 64 100 0
antGeometryCfg 0 0 1 1 0 2 0 1 1 2 0 3 2.418 2.418
guiMonitor 2 0 0 0 0 1 0 0 1 0 0
sigProcChainCfg 32 2 3 2 8 8 1 0.3
cfarCfg 2 8 4 3 0 11.0 0 0.5 0 1 1 1
aoaFovCfg -70 70 -40 40
rangeSelCfg 0.1 10.0
clutterRemoval 1
compRangeBiasAndRxChanPhase 0.0 1.00000 0.00000 -1.00000 0.00000 1.00000 0.00000 -1.00000 0.00000 1.00000 0.00000 -1.00000 0.00000
adcDataSource 0 adc_data_0001_CtestAdc6Ant.bin
After the configuration is completed, the IWR6432 starts sending out radar result data continuously back to the CC1352R through this UART port. Then, the CC1352R sends the data directly over the air to a PC or cell phone via BLE or sub-1 GHz.