TIDUF51 November 2023
The IWRL6432FSPEVM utilizes the same FR4 based antennas on the PCB as the XWRL6432BOOST. These antennas include three receivers and two transmitters.
The IWRL6432FSPEVM has same azimuth and elevation antenna radiation patterns as the XWRL6432BOOST.
The results of the radar detect distance measurements are given in Table 3-2.
AZIMUTH ANGLE (DEGREE) | 0 | 30 | 60 |
---|---|---|---|
Motion localization example(1) | 9 m | 8 m | 5 m |
Static localization example(1) | 10 m | 9 m | 6 m |