TIDUF55 November 2023
Table 2-1 shows the insulation requirement in 1500-V BESS by the IEC 60664-1-2020.
PARAMETER | CLEARANCE | CREEPAGE | ||
---|---|---|---|---|
Altitude | Basic | Reinforced | Basic | Reinforced |
≤ 4000 m | 7.1 mm | 10.4 mm | 8 mm | 16 mm |
5000 m | 8.14 mm | 11.84 mm | 8 mm | 16 mm |
A basic insulation is required between the BCU and PCS or the BCU and BSMU. For an altitude of 4000 m, the minimum clearance is 7.1 mm and the creepage is 8 mm. For an altitude of 5000 m, the minimum clearance is 8.14 mm and the creepage is 8 mm. This design follows the requirement from an altitude of 4000 m. For CAN, UCC12050 and ISO1042DWV are used. For RS-485, transformer 750315371 and ISO1410DWR are used.
A reinforced insulation is required between the BCU and BMU. The minimum clearance is 10.4 mm and the creepage is 16 mm. To meet the minimum clearance and creepage requirements, a transformer for daisy chain or a digital isolator for CAN is necessary.
Consider using a more appropriate device or connecting the devices in series for altitudes above 4000 m.