TIDUF55 November   2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Power Tree and Wakeup
      2. 2.2.2 Insulation Requirement for Isolated Interface
      3. 2.2.3 Robust Relay Driver
      4. 2.2.4 Stackable Daisy Chain Communication
    3. 2.3 Highlighted Products
      1. 2.3.1  TMDSCNCD263
      2. 2.3.2  LMR51440
      3. 2.3.3  TPS7A16
      4. 2.3.4  TPS7B81
      5. 2.3.5  TPS62913
      6. 2.3.6  TPS4H160-Q1
      7. 2.3.7  ULN2803C
      8. 2.3.8  ISO1042
      9. 2.3.9  UCC12050
      10. 2.3.10 ISO1410
      11. 2.3.11 SN6505B
      12. 2.3.12 BQ32002
      13. 2.3.13 HDC3020
      14. 2.3.14 TPS3823
      15. 2.3.15 DP83826E
      16. 2.3.16 TPS763
      17. 2.3.17 LM74701-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Power Supply Testing
      2. 3.4.2 Daisy Chain Signal Quality
      3. 3.4.3 Relay Driving
      4. 3.4.4 Isolated CAN Transceiver Operation
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

ISO1410

The ISO14xx devices are galvanically-isolated differential line transceivers for TIA/EIA RS-485 and RS-422 applications. These noise-immune transceivers are designed to operate in harsh industrial environments. The bus pins of these devices can endure high levels of IEC electrostatic discharge (ESD) and IEC electrical fast transient (EFT) events which eliminates the need for additional components on bus for system-level protection. The devices are available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options).

These devices are used for long-distance communications. Isolation breaks the ground loop between the communicating nodes, allowing for a much larger common-mode voltage range. The symmetrical isolation barrier of each device is tested to provide 5000 VRMS of isolation for 1 minute per UL 1577 between the bus-line transceiver and the logic-level interface.

The ISO14xx devices can operate from 1.71 V to 5.5 V on side 1 which lets the devices be interfaced with low-voltage FPGAs and ASICs. The wide supply voltage on side 2 from 3 V to 5.5 V eliminates the need for a regulated supply voltage on the isolated side. These devices support a wide operating ambient temperature range from –40°C to +125°C.