TIDUF55 November   2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Power Tree and Wakeup
      2. 2.2.2 Insulation Requirement for Isolated Interface
      3. 2.2.3 Robust Relay Driver
      4. 2.2.4 Stackable Daisy Chain Communication
    3. 2.3 Highlighted Products
      1. 2.3.1  TMDSCNCD263
      2. 2.3.2  LMR51440
      3. 2.3.3  TPS7A16
      4. 2.3.4  TPS7B81
      5. 2.3.5  TPS62913
      6. 2.3.6  TPS4H160-Q1
      7. 2.3.7  ULN2803C
      8. 2.3.8  ISO1042
      9. 2.3.9  UCC12050
      10. 2.3.10 ISO1410
      11. 2.3.11 SN6505B
      12. 2.3.12 BQ32002
      13. 2.3.13 HDC3020
      14. 2.3.14 TPS3823
      15. 2.3.15 DP83826E
      16. 2.3.16 TPS763
      17. 2.3.17 LM74701-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 Power Supply Testing
      2. 3.4.2 Daisy Chain Signal Quality
      3. 3.4.3 Relay Driving
      4. 3.4.4 Isolated CAN Transceiver Operation
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

BQ32002

The BQ32002 device is a compatible replacement for industry standard real-time clocks.

The BQ32002 features an automatic backup supply that can be implemented using a capacitor or non-rechargeable battery. The BQ32002 has a programmable calibration adjustment from –63 ppm to +126 ppm. The BQ32002 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The BQ32002 includes automatic leap-year compensation.