TIDUF55 November 2023
This design uses a BMU (TIDA-010271) to communicate with BCU. The test point is in the BCU COMH port of BQ79600_0. The oscilloscope measures the COMP-COMN to check the positive pulse width, negative pulse width, rise slew rate, and fall slew rate.
Figure 3-17 through Figure 3-8 show the daisy chain waveforms.
Table 3-18 lists daisy chain signal performance data.
PARAMETER | CONDITION | MIN | TEST DATA | MAX |
---|---|---|---|---|
Positive pulse width | Measure COMP-COMN from +1.8 V of rising edge to –1.8 V of next falling edge | 230 ns | 260 ns | 270 ns |
Negative pulse width | Measure COMP-COMN from –1.8 V of falling edge to +1.8 V of next rising edge | 230 ns | 236 ns | 270 ns |
Rise slew rate | Measure COMP-COMN from –1.8 V to +1.8 V of rising edge | 50 ns | ||
Fall slew rate | Measure COMP-COMN from +1.8 V to –1.8 V of falling edge | 39 ns |