TIDUF56 January   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F28P65x-Q1
      2. 2.3.2 DRV3255-Q1
      3. 2.3.3 LM25184-Q1
      4. 2.3.4 TCAN1044A-Q1
  9. 3System Design Theory
    1. 3.1 Three-Phase PMSM Drive
      1. 3.1.1 Field-Oriented Control of PM Synchronous Motor
        1. 3.1.1.1 Space Vector Definition and Projection
          1. 3.1.1.1.1 ( a ,   b ) ⇒ ( α , β ) Clarke Transformation
          2. 3.1.1.1.2 α , β ⇒ ( d ,   q ) Park Transformation
        2. 3.1.1.2 Basic Scheme of FOC for AC Motor
        3. 3.1.1.3 Rotor Flux Position
    2. 3.2 Field Weakening (FW) Control
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Board Overview
      2. 4.1.2 Test Conditions
      3. 4.1.3 Test Equipment Required for Board Validation
    2. 4.2 Test Setup
      1. 4.2.1 Hardware Setup
      2. 4.2.2 Software Setup
        1. 4.2.2.1 Code Composer Studio™ Project
        2. 4.2.2.2 Software Structure
    3. 4.3 Test Procedure
      1. 4.3.1 Project Setup
      2. 4.3.2 Running the Application
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks

Hardware Setup

Use the following steps to setup the hardware for testing:

  1. Connect a USB cable to the TMDSCNCD28P65X controlCARD for JTAG connection.
  2. Connect the motor wires to the output terminals marked U, V, and W.
  3. Connect the auxiliary 12-V DC power supply through the J16 connector.
  4. Apply a DC bus power supply to input terminals marked + and –. Limit the maximum input voltage to 48-V DC.
  5. Connect multimeter, oscilloscope probes, and other measurement equipment to probe or analyze various signals and parameters as desired. Only use appropriately-rated equipment and follow proper isolation and safety practices.