TIDUF56 January 2024
The key system specifications are summarized in Table 1-1.
PARAMETER | SPECIFICATIONS (UNITS) | NOTES |
---|---|---|
POUT | 5 kW | Rated output power |
VDSmax | 60 V | Maximum Drain-Source Voltage |
VDC | 48 V | DC bus voltage recommended |
IDC | 105 A | DC Bus current |
fSWmax | 25 kHz | Based on the gate driver bias power |
IL | 150 A | AC output RMS current |
CDC | 33.6 μF | DC link capacitor |
Dimensions | 120 cm × 147.5 cm × 51 cm | Including heat sink height, not including control card height. |