TIDUF56 January   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F28P65x-Q1
      2. 2.3.2 DRV3255-Q1
      3. 2.3.3 LM25184-Q1
      4. 2.3.4 TCAN1044A-Q1
  9. 3System Design Theory
    1. 3.1 Three-Phase PMSM Drive
      1. 3.1.1 Field-Oriented Control of PM Synchronous Motor
        1. 3.1.1.1 Space Vector Definition and Projection
          1. 3.1.1.1.1 ( a ,   b ) ⇒ ( α , β ) Clarke Transformation
          2. 3.1.1.1.2 α , β ⇒ ( d ,   q ) Park Transformation
        2. 3.1.1.2 Basic Scheme of FOC for AC Motor
        3. 3.1.1.3 Rotor Flux Position
    2. 3.2 Field Weakening (FW) Control
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Hardware Board Overview
      2. 4.1.2 Test Conditions
      3. 4.1.3 Test Equipment Required for Board Validation
    2. 4.2 Test Setup
      1. 4.2.1 Hardware Setup
      2. 4.2.2 Software Setup
        1. 4.2.2.1 Code Composer Studio™ Project
        2. 4.2.2.2 Software Structure
    3. 4.3 Test Procedure
      1. 4.3.1 Project Setup
      2. 4.3.2 Running the Application
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks

DRV3255-Q1

The DRV3255-Q1 device is a highly-integrated three-phase gate driver for 48-V automotive motor drive applications. The device is specifically designed to support high-power motor drive applications by providing 3.5-A peak source and 4.5-A peak sink gate drive currents, and 90-V MOSFET transient overvoltage support. A highly-efficient bootstrap architecture is used to minimize power losses and self-heating of the gate drivers. A charge pump allows for the gate drivers to support 100% PWM duty cycle control.

A wide range of diagnostics, monitoring, and protection features supports a robust motor drive system design. A highly-configurable Active Short Circuit (ASC) function which enables selected external MOSFETs is integrated to achieve the fast response to system faults and to eliminate the needs of external components.