TIDUF57 November 2023
This reference design focuses on optimizing power density and efficiency in a 65-W, USB PD 3.0 application. The key device that enables this operation is the primary switching device, LMG3624, 170-mΩ integrated GaN FET with current-sense emulation.
The design employs the quasi-resonant flyback topology with synchronous rectification to achieve a balance between performance and simplicity. The flyback transformer is kept to a minimum size by operating at high switching frequencies which enable a low magnetizing inductance requirement.
The design is able to deliver power to a USB PD 3.0 load with outputs of 20 V | 3.25 A, 15 V | 3 A, 9 V | 3 A, 5 V | 3 A.