TIDUF57 November 2023
The reference design based on a low cost, high efficiency, and high density 65-W USB PD design including a QR flyback power stage, SR control , and USB PD control.
The QR flyback power stage is powered by the LMG3624, 170-mΩ GaN FET with integrated GaN FET and current sensing. The LMG3624 enables high-frequency operation, in which the transformer design is minimized. The integrated current sensing reduces the loss from traditional current shunt resistors, providing higher system efficiency and lower cost.