TIDUF57 November 2023
The LMG3624 is a 650-V 170-mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3624 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8-mm by 5.3-mm QFN package.
Programmable turn-on slew rates provide EMI and ringing control. The current-sense emulation feature reduces power dissipation compared to the traditional current sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.
Low quiescent currents and fast start-up times support converter light-load efficiency requirements and burst-mode operation.
Extended feature descriptions are provided in the following list: