TIDUF57
November 2023
1
Description
Resources
Features
Applications
6
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Block Diagram
2.2
Design Considerations {Required Topic}
2.3
Highlighted Products
2.3.1
LMG3624
3
System Design Theory
3.1
Quasi-Resonant Operation
3.2
Transformer Design
3.3
GaN FET Switching Device
3.4
Current Sense Emulation Resistor
4
Hardware, Testing Requirements, and Test Results
4.1
Required Hardware
4.1.1
Hardware
4.1.2
Testing Equipment
4.2
Test Setup
4.3
Test Results
4.3.1
Efficiency Results
4.3.2
Thermal Results
4.3.3
Switching Waveforms
4.3.4
Switching Transients
5
Design and Documentation Support
5.1
Design Files
5.1.1
Schematics
5.1.2
BOM
5.2
Tools and Software
5.3
Documentation Support {Required Topic}
5.4
Support Resources
5.5
Trademarks
6
About the Author
Features
25.29 W/in
3
power density achieved for compact adapter designs
92.83% efficiency at full-load, 90 Vac input
94.09% efficiency at full-load, 115 Vac input
94.32% efficiency at full-load, 230 Vac input
70-mW loss reduction provided with integrated lossless current sensing
30-mW standby power at 115 Vac
Low temperatures achieved by GaN device enable simple thermal management
Universal AC input voltage capability