TIDUF57 November 2023
Figure 4-30 through Figure 4-37 show the transient response from 10% load to 90% load at various output voltages. The transient duty cycle was set to 50% and the current slew rate was 2.5 A/μs.