TIDUF58 June 2024
The TIDA-050073 enables a very simple low output ripple step-down regulator design where the second stage filter is used with TPS62933F synchronous buck converter. This design demonstrates a low output ripple power supply to generate a 1.2V rail at up to 3A of current from 3.8V to 30V input voltage. The optimized internal loop compensation eliminates external compensation components. Low ripple voltage is required for many applications such as ADC, RF transceiver and analog front end (AFE).
Design Parameter | Example Value |
---|---|
Input voltage range | 24V nominal, 3.8V to 30V |
Output voltage range | 1.2V |
Switching frequency | 500kHz |
Transient response, 50% load step | ∆VO = ±5% |
Output ripple voltage | <1mV |
Output current rating | 3A |