Figure 3-6 and Figure 3-7 show the transient response from 0A to 1.5A and from 0.75A to 2.25A with 24V
input. Vout peak-to-peak is within ±5% target range.
Figure 3-6 Load Transient Performance (0A to 1.5A)
Figure 3-7 Load Transient Performance (0.75A to 2.25A)