TIDUF60 December 2023
Figure 3-38 is a waveform at 3000 RPM (200 Hz) under 500-W dyno load. The waveform includes the following display:
Figure 3-38 shows a waveform at 3300 RPM (220 Hz) under 300-W dyno load with field weakening enabled. The motor tested is rated at 3000 RPM (200 Hz) and now works at field-weakening status.
This board is designed to work at 750 W for a short amount of time (≤ 1 minute), pay attention to rising temperatures. If running the board at high power or for a long time, use an external cooling fan to cool down the heat sink. Figure 3-38 shows the board temperature rising at 500 W, 3000 RPM (200 Hz).