TIDUF60 December 2023
The TIDA-010265 specifications are listed in Table 1-1.
Parameters | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
SYSTEM INPUT CHARACTERISTICS | |||||
Input Voltage (VINAC) | – | 165 | 230 | 265 | VAC |
Input Frequency (fLINE) | – | 47 | 50 | 63 | Hz |
No Load Standby Power (PNL) | VINAC = 230 V, Iout = 0 A | – | 3.0 | – | W |
Input Current (IIN) | VINAC = 230 V, Iout = IMAX | – | 8 | – | A |
MOTOR INVERTER CHARACTERSITICS | |||||
PWM switching frequency (fSW) | – | – | 15 | 20 | kHz |
Rated output power (POUT) | VINAC = nom | – | 500 | 750 | W |
Output current (IRMS) | VINAC = nom | – | 3 | – | A |
Inverter efficiency (Ƞ) | VINAC = nom, POUT = nom | – | 98 | – | % |
Motor electrical frequency (f) | VINAC = min to max | 20 | 200 | 400 | Hz |
Fault protections | Overcurrent, stall with recovery, undervoltage, overvoltage | ||||
Drive control method and features | Sensorless-FOC with three or single shunt resistors for current sensing | ||||
SYSTEM CHARACTERISTICS | |||||
Built-in auxiliary power supply | VINAC = min to max | 15 V ±10%, 200 mA , 3.3 V ±10%, 300 mA | |||
Operating ambient | Open frame | –10 | 25 | 55 | °C |
Board size | Length × width × height | 105 mm × 85 mm × 60 mm | mm3 |
TI intends this reference design to be operated in a lab environment only and does not consider the device to be a finished product for general consumer use.
TI Intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems.
High voltage! There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property.
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. The user must not touch the board at any point during operation or immediately after operating, as high temperatures can be present.