Observe the following for testing the reference
design software:
- For input, the power supply source must range
from 165-V to 265-V AC if using the AC source, or must range from 100 V to 400 V
if using the DC power supply. Set the input current limit of input AC source to
10 A or DC power supply to 6.5 A, but start with a lower current limit during
initial board bring up.
- For the output, use a 3-phase PMSM with dynamo
meters.