TIDUF60 December 2023
The design supports either the C2000 or MSPM0 controller for a single motor control. Highly noise-immune current and voltage sensing designs are necessary for precise motor drives. The following details the sensing and drive circuit that are used on this design. The hardware design files are available under the C2000Ware Motor Control SDK Install directory at <install_location>\solutions \tida_010265_wminv\hardware
.