TIDUF61 May   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TLV9002-Q1
      2. 2.2.2 TLV9034-Q1
      3. 2.2.3 TPS7B69-Q1
      4. 2.2.4 SN74HCS08-Q1
      5. 2.2.5 SN74HCS86-Q1
    3. 2.3 System Design Theory
      1. 2.3.1 TIDA-0020069 Operation
        1. 2.3.1.1 Constant Current Source
          1. 2.3.1.1.1 Design Goals
          2. 2.3.1.1.2 Design Description
          3. 2.3.1.1.3 Design Notes
          4. 2.3.1.1.4 Design Steps
        2. 2.3.1.2 Current Sensing
          1. 2.3.1.2.1 Design Goals
          2. 2.3.1.2.2 Design Description
          3. 2.3.1.2.3 Design Steps
        3. 2.3.1.3 Load Connections and Clamps
        4. 2.3.1.4 Modified Window Comparator
        5. 2.3.1.5 Digital Logic Gates
      2. 2.3.2 Status Indication
        1. 2.3.2.1 Normal Operation (Closed Connection) State
        2. 2.3.2.2 Open Connection State
        3. 2.3.2.3 Short-to-Battery State
        4. 2.3.2.4 Short-to-Ground State
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Normal Operation (Closed Connection) Test Results
      2. 3.3.2 Open Connection Test Results
      3. 3.3.3 Short-to-Battery Test Results
      4. 3.3.4 Short-to-Ground Test Results
      5. 3.3.5 Disable (Shutdown) Test Results
  10. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  11. 5Tools and Software
  12. 6Documentation Support
  13. 7Support Resources
  14. 8Trademarks
  15. 9About the Author

TPS7B69-Q1

The TPS7B69xx-Q1 device is a low-dropout linear regulator designed for up to 40V VI operations. With only 15µA (typical) quiescent current at light load, the device is designed for standby microcontrol-unit systems especially in automotive applications.

The devices feature an integrated short-circuit and overcurrent protection. The TPS7B69xx-Q1 device operates over a –40°C to 125°C temperature range. Because of these features, the TPS7B6925-Q1, TPS7B6933-Q1, and TPS7B6950-Q1 devices are designed for power supplies for various automotive applications.

TIDA-020069 TPS7B69-Q1 Block
                    Diagram Figure 2-4 TPS7B69-Q1 Block Diagram

Key features of the TPS7B69-Q1 include:

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 4V to 40V wide VI input voltage range with up to 45V transient
  • Maximum output current: 150mA
  • Low quiescent current (IQ):
    • 15μA typical at light loads
    • 25μA maximum under full temperature
  • 450mV typical low dropout voltage at 100mA load current
  • Stable with low ESR ceramic output capacitor:
    • 2.2µF to 100µF
  • Fixed 2.5V, 3.3V, and 5V output voltage options
  • Integrated fault protection:
    • Thermal shutdown
    • Short-circuit protection
  • Packages
    • 4-pin SOT-223 package
    • 5-pin SOT-23 package