TIDUF61 May 2024
SN74HCS08-Q1 contains four independent 2-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A × B in positive logic.
This device includes balanced CMOS push-pull outputs. The term balanced indicates that the device can sink and source similar currents. The outputs of this device are capable of driving larger currents than the device can sustain without being damaged. It is important for the output power of the device to be limited to avoid damage due to overcurrent. Leave unused push-pull CMOS outputs disconnected.
This device includes inputs with the Schmitt-trigger architecture. These inputs are high impedance. The Schmitt-trigger input architecture provides hysteresis, which makes this device extremely tolerant to slow or noisy inputs.
The inputs and outputs to this device have both positive and negative clamping diodes.
Key features of the SN74HCS08-Q1 include: