TIDUF63A December   2023  – June 2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 PV or Battery Input With DC/DC Converter
    2. 1.2 Isolation and CLLLC Converter
    3. 1.3 DC/AC Converter
    4. 1.4 Key System Specifications
  8. 2System Design Theory
    1. 2.1 Boost Converter Design
    2. 2.2 MPPT Operation
    3. 2.3 CLLLC Converter Design
      1. 2.3.1 Achieving Zero Voltage Switching (ZVS)
      2. 2.3.2 Resonant Tank Design
    4. 2.4 DC/AC Converter Design
  9. 3System Overview
    1. 3.1 Block Diagram
    2. 3.2 Design Considerations
      1. 3.2.1 DC/DC Converter
        1. 3.2.1.1 Input Current and Voltage Senses and MPPT
        2. 3.2.1.2 Inrush Current Limit
      2. 3.2.2 CLLLC Converter
        1. 3.2.2.1 Low-Voltage Side
        2. 3.2.2.2 High-Voltage Side
        3. 3.2.2.3 Modulation scheme
      3. 3.2.3 DC/AC Converter
        1. 3.2.3.1 Active Components Selection
          1. 3.2.3.1.1 High-Frequency FETs: GaN FETs
          2. 3.2.3.1.2 Isolated Power Supply
          3. 3.2.3.1.3 Low-Frequency FETs
        2. 3.2.3.2 Passive Components Selection
          1. 3.2.3.2.1 Boost Inductor Selection
          2. 3.2.3.2.2 Cx Capacitance Selection
          3. 3.2.3.2.3 EMI Filter Design
          4. 3.2.3.2.4 DC-Link Output Capacitance
        3. 3.2.3.3 Voltage and Current Measurements
    3. 3.3 Highlighted Products
      1. 3.3.1  TMDSCNCD280039C - TMS320F280039C Evaluation Module C2000™ MCU controlCARD™
      2. 3.3.2  LMG3522R050 - 650-V 50-mΩ GaN FET With Integrated Driver
      3. 3.3.3  LMG2100R044 - 100-V, 35-A GaN Half-Bridge Power Stage
      4. 3.3.4  TMCS1123 - Precision Hall-Effect Current Sensor
      5. 3.3.5  AMC1302 - Precision, ±50-mV Input, Reinforced Isolated Amplifier
      6. 3.3.6  AMC3330 - Precision, ±1-V Input, Reinforced Isolated Amplifier With Integrated DC/DC Converter
      7. 3.3.7  AMC1311 - High-Impedance, 2-V Input, Reinforced Isolated Amplifier
      8. 3.3.8  ISO6741 - General-Purpose Reinforced Quad-Channel Digital Isolators with Robust EMC
      9. 3.3.9  UCC21540 - Reinforced Isolation Dual-Channel Gate Driver
      10. 3.3.10 LM5164 - 100-V Input, 1-A Synchronous Buck DC/DC Converter with Ultra-low IQ
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
      1. 4.2.1 DC/DC Test
      2. 4.2.2 DC/AC Test
    3. 4.3 Test Results
      1. 4.3.1 Input DC/DC Boost Results
      2. 4.3.2 CLLLC Results
      3. 4.3.3 DC/AC Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

Inrush Current Limit

Input channels can be connected to PV panels and to a 48-V battery. With the PV panel acting as current source, an inrush current is usually not a concern. However, batteries are acting as a very low-impedance voltage source. This means that inrush current can be high and can damage the board.

To limit the current, the following inrush current-limiting circuit was implemented:

TIDA-010933 Input Inrush Current
                    Limit Figure 3-5 Input Inrush Current Limit

When the battery is connected to the input channel - the Q1 MOSFET is turned off. The battery slowly charges the gate of the MOSFET through R61. A Zener diode D3 is used to protect the gate of the MOSFET.