TIDUF63A December 2023 – June 2024
The voltage of the switching node was measured as shown in Figure 4-4. From the picture, observe the sharp switching edges without overshoot and ringing.
OUTPUT POWER | 20 W | 40 W | 80 W | 120 W | 160 W | 200 W | 240 W | 320 W | 400 W |
---|---|---|---|---|---|---|---|---|---|
VIN = 50 V | 96,2% | 97,3% | 98,2% | 98,6% | 98,9% | 99,1% | 99,2% | 99,2% | 99,3% |
VIN= 40 V | 96,0% | 97,1% | 98,1% | 98,5% | 98,8% | 99,0% | 99,1% | 99,1% | 99,1% |
VIN = 30 V | 95,6% | 96,8% | 98,0% | 98,4% | 98,7% | 98,7% | 98,8% | 98,8% | 98,7% |