TIDUF63A December 2023 – June 2024
The HV side uses two LMG3522R050 devices in half-bridge configuration combined with a voltage doubler circuit. These switches are placed on the HV side and require isolation from the MCU. The signal isolation is based on digital isolators ISO6741. The power supply isolation is based on the SN6505 push-pull transformer driver.