The F280039C controlCARD
(TMDSCNCD280039C) from Texas Instruments (TI) provides a great way to learn and
experiment with F28003x devices. The F28003x devices are members of TI’s C2000™
family of microcontrollers (MCUs). This 120-pin controlCARD is intended to provide a
well-filtered robust design that is capable of working in most environments.
The controlCARD™ has the following features:
- F280039C Microcontroller –
High-performance C2000 microcontroller is located on the controlCARD
- 120-pin HSEC8 Edge Card Interface
– Allows for compatibility with all of the 180-pin controlCARD-based application
kits and controlCARDs of C2000.
- Built-in Isolated JTAG Emulation
– An XDS110 emulator provides a convenient interface to Code Composer
Studio™ without additional hardware. Flipping a switch allows an
external JTAG emulator to be used.
- Built-in Isolated Power Supply –
Passes the 5V supply from the USB Type-C® connector
through an isolation barrier. Allows for the controlCARD to be completely
powered and operated from the USB Type-C connector. The F280039C is fully
isolated from the USB port.
- Automatic Power Supply Switch –
The controlCARD automatically switches to external 5V power when present. No
additional configuration is required.
For more details on this device, see the TMDSCNCD280039C product page.