The hardware for this reference
design is composed of the following:
- DC-DC Board
- DC-AC Board
- TMDSCNCD280039C control card
- USB Type-C®
cable
- USB isolator
- Laptop
The following test equipment is needed to power and evaluate the DUT:
- DC Power source Keysight N8950A
- DC Power source Elektro-Automatik
EA-PS 3080-20C
- DC Load Chroma 63208A
- Power Analyzer Tektronix PA-4000