TIDUF64 December 2023
Figure 3-4 and Table 3-2 show the efficiency of the bidirectional DC-DC converter functioning in buck mode at 400-V DC bus output. The input battery voltages considered are 80 V, 160 V, 240 V, and 320 V and the table shows that the converter achieves peak efficiencies of 97.9%, 99.0%, 99.2%, and 99.4% respectively.
OUTPUT POWER | EFFICIENCY AT VBat = 80 V | OUTPUT POWER | EFFICIENCY AT VBat = 160 V | OUTPUT POWER | EFFICIENCY AT VBat = 240 V | OUTPUT POWER | EFFICIENCY AT VBat = 320 V |
---|---|---|---|---|---|---|---|
0.2 kW |
97.9% |
0.4 kW |
98.5% |
0.4 kW |
98.5% |
1.0 kW |
99.4% |
0.3 kW |
97.9% |
0.7 kW |
98.8% |
0.8 kW |
99.1% |
1.8 kW |
99.3% |
0.5 kW |
97.4% |
1.1 kW |
98.9% |
1.3 kW |
99.1% |
2.4 kW |
99.3% |
0.7 kW |
97.6% |
1.4 kW |
99.0% |
1.8 kW |
99.2% |
3.1 kW |
99.4% |
0.9 kW |
97.7% |
1.7 kW |
98.9% |
2.3 kW |
99.2% |
3.7 kW |
99.4% |
1.0 kW |
97.9% |
2.0 kW |
98.8% |
2.8 kW |
99.2% |
4.3 kW |
99.4% |
1.2 kW |
97.9% |
2.3 kW |
98.8% |
3.2 kW |
99.2% |
5.1 kW |
99.4% |
1.4 kW |
97.9% |
2.7 kW |
98.8% |
3.8 kW |
99.2% |
5.7 kW |
99.4% |
1.5 kW |
97.9% |
3.0 kW |
98.8% |
4.3 kW |
99.2% |
6.4 kW |
99.3% |
1.7 kW |
97.8% |
3.4 kW |
98.8% |
4.8 kW |
99.1% |
7.0 kW |
99.3% |
1.9 kW |
97.7% |
3.7 kW |
98.7% |
5.3 kW |
99.1% |
7.3 kW |
99.3% |
2.0 kW |
97.6% |
4.0 kW |
98.7% |
5.7 kW |
99.0% |
||
2.2 kW |
97.6% |
4.4 kW |
98.6% |
6.3 kW |
99.0% |
||
2.4 kW |
97.4% |
4.7 kW |
98.5% |
6.8 kW |
98.9% |
Figure 3-5 and Table 3-3 further show the efficiency of this converter versus output current at 400-V DC bus to demonstrate the capability in handling currents up to 30 A.
OUTPUT CURRENT | EFFICIENCY AT VBat = 80 V | OUTPUT CURRENT | EFFICIENCY AT VBat = 160 V | OUTPUT CURRENT | EFFICIENCY AT VBat = 240 V | OUTPUT CURRENT | VBat = 320 V |
---|---|---|---|---|---|---|---|
2.5 A |
97.9% |
2.5 A |
98.5% |
1.5 A |
98.5% |
3.1 A |
99.4% |
4.1 A |
97.9% |
4.2 A |
98.8% |
3.2 A |
99.1% |
5.6 A |
99.3% |
6.5 A |
97.4% |
6.6 A |
98.9% |
5.6 A |
99.1% |
7.5 A |
99.3% |
8.5 A |
97.6% |
8.6 A |
99.0% |
7.6 A |
99.2% |
9.6 A |
99.4% |
10.6 A |
97.7% |
10.6 A |
98.9% |
9.7 A |
99.2% |
11.7 A |
99.4% |
12.6 A |
97.9% |
12.7 A |
98.8% |
11.7 A |
99.2% |
13.3 A |
99.4% |
14.2 A |
97.9% |
14.3 A |
98.8% |
13.3 A |
99.2% |
15.7 A |
99.4% |
16.7 A |
97.9% |
16.7 A |
98.8% |
15.8 A |
99.2% |
17.7 A |
99.4% |
18.6 A |
97.9% |
18.7 A |
98.8% |
17.8 A |
99.2% |
19.8 A |
99.3% |
20.7 A |
97.8% |
20.8 A |
98.8% |
19.8 A |
99.1% |
21.8 A |
99.3% |
22.8 A |
97.7% |
22.8 A |
98.7% |
21.9 A |
99.1% |
22.8 A |
99.3% |
24.4 A |
97.6% |
24.4 A |
98.7% |
23.5 A |
99.0% |
||
26.9 A |
97.6% |
26.9 A |
98.6% |
25.9 A |
99.0% |
||
28.9 A |
97.4% |
28.9 A |
98.5% |
27.9 A |
99.0% |