TIDUF64 December 2023
Figure 3-3 and Table 3-1 show the efficiency of input DC-DC converter at 450-V DC bus output. The input voltages considered are 225 V, 350 V, and 400 V. For 225-V input, the peak efficiency achieved is 98.8%, where the boost converter demonstrates the worst-case ripple conditions for a duty cycle of 0.5. The table shows that the converter achieves a peak efficiency of 99.3% at full load.
OUTPUT POWER | EFFICIENCY AT VIN = 225 V | OUTPUT POWER | EFFICIENCY AT VIN = 350 V | OUTPUT POWER | EFFICIENCY AT VIN = 400 V |
---|---|---|---|---|---|
0.9 kW | 98.5% | 1.4 kW | 99.0% | 1.6 kW | 99.2% |
1.1 kW | 98.6% | 1.7 kW | 99.1% | 2.0 kW | 99.3% |
1.3 kW | 98.7% | 2.1 kW | 99.2% | 2.4 kW | 99.3% |
1.6 kW | 98.8% | 2.4 kW | 99.2% | 2.8 kW | 99.3% |
1.8 kW | 98.8% | 2.8 kW | 99.2% | 3.2 kW | 99.3% |
2.0 kW | 98.8% | 3.1 kW | 99.2% | 3.6 kW | 99.3% |
2.2 kW | 98.8% | 3.5 kW | 99.1% | 4.0 kW | 99.3% |