TIDUF64A December 2023 – August 2024
The DC/AC converter is a bidirectional converter, able to operate as both inverter and PFC. The DC/AC converter is a configurable converter, and can be run in the following three different modulation schemes.
With all pros and cons of the topologies considered, the system can be configured as required with a few tweaks in software and hardware. The specifications of this stage are mentioned in Table 3-3
PARAMETER | SPECIFICATION |
---|---|
Maximum | Nominal DC-link voltage | 520V | 400V |
Rated output voltage | 230V |
Rated output power | 4.6kW |
Switching frequency | 87kHz |
DC-link capacitance | 800uF |
DC-link voltage ripple | ±23V |