TIDUF64A December 2023 – August 2024
Since this reference design is split into three main stages, the key specifications for each stage is defined individually. Table 1-1 shows the key specifications for the DC/AC converter, Table 1-2 for the boost converter and Table 1-3 for the bidirectional DC/DC converter.
PARAMETER | SPECIFICATION |
---|---|
Maximum | Nominal DC input voltage | 520V | 400V |
Rated output voltage | 230V |
Rated output power | 4.6kW |
Switching frequency | 87kHz |
Power factor | ± Active, ±Reactive |
Ambient temperature range | –40 °C to +60 °C |
Cooling | Static cooling |
Heat sink thermal resistance | 0.3 °C/W |
Total harmonic distortion (THD) | < 5 % |
DC-link capacitance | 800μF |
DC-link voltage ripple | ±23V |
PARAMETER | SPECIFICATION |
---|---|
String input voltage | 50V to 500V (up to 10 panels per string) |
Short circuit current | 18A |
Nominal DC current | 14A | string |
Maximum | Nominal DC-link voltage | 520V | 400V |
Nominal output power | 10kW |
Switching frequency | 130kHz |
Ambient temperature range | –40 °C to +60 °C |
PARAMETER | SPECIFICATION |
---|---|
Maximum | Nominal DC-link voltage | 520V | 400V |
Maximum charging | discharging current | 30A | 30A |
Battery voltage range | 50V to 500V |
Nominal output power | 10kW |
Switching frequency | 65kHz each leg |
Ambient temperature range | –40 °C to +60 °C |
![]() | CAUTION: Do not leave the design
powered when unattended. |
![]() | WARNING: High voltage! Accessible high voltages are present on the board. Electric shock is possible. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. TI considers the user's responsibility to confirm that the voltages and isolation requirements are identified and understood before energizing the board or simulation. When energized, do not touch the design or components connected to the design. |
![]() | WARNING: Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |
![]() | WARNING: TI intends this reference design to be operated in a lab environment only and does not consider the design as a finished product for general consumer use. The design is intended to be run at ambient room temperature and is not tested for operation under other ambient temperatures. TI intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems. There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. |