TIDUF64A December 2023 – August 2024
Since the input terminal of the DC/DC converter is connected to a battery, and as a battery acts more like low-impedance voltage source, there is a possibility of events of overcurrent to the board on startup. Hence a relay with a pre-charge circuit is used to connect and disconnect the circuitry from the battery.