TIDUF64A December 2023 – August 2024
Figure 4-8 and Table 4-3 show the efficiency of the bidirectional DC/DC converter functioning in boost mode at 400V DC-link output. The input battery voltages considered are 80V, 160V, 240V, and 320V and the table shows that the converter achieves peak efficiencies of 97.7%, 98.8%, 99.3% and 99.5% respectively.
OUTPUT POWER | EFFICIENCY AT VBat=80 V | OUTPUT POWER | EFFICIENCY AT VBat=160 V | OUTPUT POWER | EFFICIENCY AT VBat=240 V | OUTPUT POWER | EFFICIENCY AT VBat=320 V |
---|---|---|---|---|---|---|---|
0.1kW | 95.6% | 0.2kW | 97.0% | 0.6kW | 98.7% | 0.8kW | 99.1% |
0.2kW | 96.4% | 0.5kW | 98.3% | 1.0kW | 99.0% | 1.3kW | 99.3% |
0.4kW | 97.0% | 0.9kW | 98.5% | 1.6kW | 99.1% | 2.1kW | 99.4% |
0.6kW | 97.1% | 1.2kW | 98.8% | 2.0kW | 99.2% | 2.7kW | 99.4% |
0.7kW | 97.3% | 1.8kW | 98.6% | 2.5kW | 99.2% | 3.4kW | 99.4% |
0.9kW | 97.6% | 2.1kW | 98.8% | 3.0kW | 99.2% | 4.0kW | 99.5% |
1.0kW | 97.6% | 2.5kW | 98.8% | 3.4kW | 99.3% | 4.5kW | 99.5% |
1.2kW | 97.6% | 2.8kW | 98.8% | 4.0kW | 99.2% | 5.3kW | 99.5% |
1.4kW | 97.7% | 3.1kW | 98.8% | 4.4kW | 99.2% | 5.9kW | 99.4% |
1.5kW | 97.6% | 3.4kW | 98.8% | 5.0kW | 99.2% | 6.6kW | 99.4% |
1.7kW | 97.6% | 3.7kW | 98.7% | 5.4kW | 99.2% | 7.2kW | 99.4% |
1.8kW | 97.4% | 4.1kW | 98.6% | 5.8kW | 99.2% | ||
2.0kW | 97.3% | 4.4kW | 98.6% | 6.4kW | 99.1% | ||
2.2kW | 97.0% | 4.5kW | 98.5% | 6.9kW | 99.0% | ||
2.4kW | 96.8% |
The results for the boost mode are similar to that of buck mode, however the losses at low power are higher, hence the efficiency is lower. This is due to the boosting operation, and higher losses of the GaN FET when boosting up to a higher voltage.
Figure 4-10 shows the voltage of the switching node of one of the legs during operation of the converter in Boost mode. From the picture, observe the sharp switching edges without overshoot and ringing. A rise-time of around 30ns can be observed.
The GaN junction temperature for the can be seen in Figure 4-11. The other GaNs have a similar temperature profile. This operation corresponds to a conversion of VBat of 240V to a DC-link voltage of 400V. The temperature does not go higher than 70°C.