If you have the E1 version of the
TIDA-010938 DC/DC and AC/DC boards, please make the following changes, E2 version
has all the modifications implemented.
- DC/DC Board
- Change C16 to 100nF
- Change R144 to 1kΩ
- Change C1 to 10µF
- Change L18 to
(145454)
- Remove R148, R160, R161,
R162, R163, R164, R165 and R166 resistors and short them.
- AC/DC Board
- Change U16 to TMCS1123B1
version
- Change relays K1 and K2
to ones with 20A rating
- Change Fuses F1 and F2 to
ones with 25A rating
- Use CMC (047708) for L11
and L12
- Add an additional
electrolytic capacitor (in addition to C2, C3, C4 and C5) -
ALALH82D161DD600
- Interchange the nets (see
Figure 4-1)
- Change R10, R30, R40,
R44, R60, and R74 to 56kΩ
- Change C13, C26, C51,
C41, C42, C59, C71, C96, C86, and C87 to 330pF
- Change R93 to 33kΩ
- Remove R97, change R98 to
0.1Ω
- Change L13 to a power
inductor with higher DC and peak current rating (3A)