TIDUF64A December 2023 – August 2024
The first stage of this reference design is the non-isolated boost converter. This design has two identical channels having a common output rail. By boost converter nature, the output voltage during operation needs to be higher than the input voltage. Considering a string input with up to 10 panels has a voltage range up to 500V, a DC-link voltage of 400V can be chosen with a maximum of 520V. The key parameters can be seen in Table 3-3.
PARAMETER | SPECIFICATION |
---|---|
String input voltage | 50V to 500V (up to 10 panels per string) |
Nominal DC current | 14A | string |
Maximum | Nominal DC output voltage | 520V | 400V |
Nominal output power | 5kW |
Switching frequency | 130kHz |