The hardware for this reference design is composed of the following:
- 1 TIDA-010938 DC/DC Board
- 1 TIDA-010938 DC/AC Board
- TMDSCNCD280039C control card
- USB Type-C® cable
- USB isolator
- Laptop
The following test equipment is needed to power and evaluate the DUT:
- Isolated 12V, 2A bench style supply for primary board power
- 2 DC supplies (>500V, >30A)
- 1 DC load (>520V, > 30A)
- 1 Bidirectional AC Grid Emulator (> 230VRMS, 20ARMS)