TIDUF64A December 2023 – August 2024
The voltage of the switching node was measured as shown in Figure 4-5. From the picture, observe the sharp switching edges without overshoot and ringing. A rise-time of around 25ns can be observed.
C4 - Switching node voltage
Figure 4-6 and Table 4-4 show the efficiency of input DC/DC Boost converter at 400V DC-link output. The input string voltages considered are 50V, 150V, 200V, 250V and 350V. For 200V input, the peak efficiency achieved is 98.9%, where the boost converter demonstrates the worst-case ripple conditions for a duty cycle of 50%. The table shows that the converter achieves both peak and full load efficiency of 99.3% for 350V input.
OUTPUT POWER | EFFICIENCY AT VPV=50V | OUTPUT POWER | EFFICIENCY AT VPV=150V | OUTPUT POWER | EFFICIENCY AT VIN=200V | OUTPUT POWER | EFFICIENCY AT VIN=250V | OUTPUT POWER | EFFICIENCY AT VIN=350V |
---|---|---|---|---|---|---|---|---|---|
0.2kW | 95.6% | 0.6kW | 98.3% | 0.8kW | 98.7% | 1.0kW | 98.9% | 1.4kW | 99.2% |
0.3kW | 96.2% | 0.9kW | 98.5% | 1.2kW | 98.9% | 1.5kW | 99.0% | 2.1kW | 99.3% |
0.4kW | 96.3% | 1.2kW | 99.5% | 1.6kW | 98.9% | 2.0kW | 99.0% | 2.8kW | 99.3% |
0.5kW | 96.2% | 1.5kW | 98.5% | 2.0kW | 98.8% | 2.5kW | 99.1% | 3.5kW | 99.3% |
0.5kW | 96.0% | 1.6kW | 98.5% | 2.2kW | 98.8% | 2.7kW | 99.0% | 3.8kW | 99.3% |
0.6kW | 95.8% | 1.8kW | 98.4% | 2.4kW | 98.8% | 3.0kW | 99.0% | 4.2kW | 99.3% |
0.6kW | 95.6% | 1.9kW | 98.3% | 2.6kW | 98.7% | 3.2kW | 98.9% | 4.5kW | 99.2% |
0.7kW | 95.4% | 2.1kW | 98.4% | 2.8kW | 98.8% | 3.5kW | 99.0% | 4.9kW | 99.3% |
0.7kW | 95.7% |
The GaN junction temperature for the worst-case duty-cycle for the GaN operation (for example, from conversion of PV string input of 50V to the DC-link voltage of 400V can be seen in Figure 4-7. The temperature does not go higher than 68°C.