Following is the recommended sequence of
tests:
- DC/DC board with two independent DC power sources on inputs for the boost stages
connecting to the DC load on the output
- DC/DC board with DC power source
on input for the bidirectional DC-DC stage connecting to the DC load on the
output
- DC/DC board with DC power source on the output and DC load on input for the
bidirectional DC/DC stage
- DC/AC part with DC power source on input and resistive load on the output
- DC/AC part with DC power source on input and AC load on the output
- Both boards together with two independent DC power sources on string inputs and
AC load on the output
- Both boards together with two independent DC power sources on string inputs, DC
load on bidirectional DC/DC stage and AC load on the output
Please refer to the software user guide for more information.