TIDUF64A December 2023 – August 2024
Figure 4-8 and Table 4-2 show the efficiency of the bidirectional DC/DC converter functioning in buck mode at 400V DC-link output. The input battery voltages considered are 80V, 160V, 240V, and 320V and the table shows that the converter achieves peak efficiencies of 97.9%, 99.0%, 99.2%, and 99.4% respectively.
OUTPUT POWER | EFFICIENCY AT VBat=80V | OUTPUT POWER | EFFICIENCY AT VBat=160V | OUTPUT POWER | EFFICIENCY AT VBat=240V | OUTPUT POWER | EFFICIENCY AT VBat=320V |
---|---|---|---|---|---|---|---|
0.2kW | 97.9% | 0.4kW | 98.5% | 0.4kW | 98.5% | 1.0kW | 99.4% |
0.3kW | 97.9% | 0.7kW | 98.8% | 0.8kW | 99.1% | 1.8kW | 99.3% |
0.5kW | 97.4% | 1.1kW | 98.9% | 1.3kW | 99.1% | 2.4kW | 99.3% |
0.7kW | 97.6% | 1.4kW | 99.0% | 1.8kW | 99.2% | 3.1kW | 99.4% |
0.9kW | 97.7% | 1.7kW | 98.9% | 2.3kW | 99.2% | 3.7kW | 99.4% |
1.0kW | 97.9% | 2.0kW | 98.8% | 2.8kW | 99.2% | 4.3kW | 99.4% |
1.2kW | 97.9% | 2.3kW | 98.8% | 3.2kW | 99.2% | 5.1kW | 99.4% |
1.4kW | 97.9% | 2.7kW | 98.8% | 3.8kW | 99.2% | 5.7kW | 99.4% |
1.5kW | 97.9% | 3.0kW | 98.8% | 4.3kW | 99.2% | 6.4kW | 99.3% |
1.7kW | 97.8% | 3.4kW | 98.8% | 4.8kW | 99.1% | 7.0kW | 99.3% |
1.9kW | 97.7% | 3.7kW | 98.7% | 5.3kW | 99.1% | 7.3kW | 99.3% |
2.0kW | 97.6% | 4.0kW | 98.7% | 5.7kW | 99.0% | ||
2.2kW | 97.6% | 4.4kW | 98.6% | 6.3kW | 99.0% | ||
2.4kW | 97.4% | 4.7kW | 98.5% | 6.8kW | 98.9% |