This reference design demonstrates an accurate, reinforced, isolated bidirectional current sense system using the TMCS1123 precision Hall-effect current sensor for reliable phase current and DC-link current sensing in three phase inverters up to ±62A at 3.3V supply with less than 100ns overcurrent detection time. The overcurrent threshold is configurable up to 2.5-times the full-scale input current range. A small form factor 12-bit A/D converter with high-speed SPI or a delta-sigma modulator with up to 21MHz clock offer a high noise immunity 3.3V I/O digital interface. The interface connects to host processors like a C2000™ or Sitara™ MCU for easy performance evaluation of in-package hall-sensors with different A/D conversion technologies.