TIDUF65 March 2024
Based on the TIDA-010937 board, a competitor’s Hall-sensor current was analyzed. The competitor's device is a pin-compatible device with the TMCS1123B3, however the bandwidth is only 120kHz and the linear measurement range is ±15A. This section details analysis of the performance between these two devices.