TIDUF65 March 2024
The TMCS1123 offers ±1300V reinforced working voltage with ≥ 8mm clearance and creepage. The zero-current output for TMCS1123Bx, when supplied with 3.3V is 1.65V so it is intended for bidirectional current sensing with a unipolar full-scale analog output from 0V to 3.3V. The TMCS1123Bx variants differ in sensitivity and support a wide current measurement range from ±10.3A to ±62A, with a 3.3V supply.
In this reference design, TMCS1123B1 is used for DC and AC noise tests, the B3 version is used for noise immunity, overcurrent detection and latency tests. For the B1 version, the sensitivity is 25mV/A and the linear input current range is ±62A. For the B3 version, the sensitivity is 75mV/A and the linear input current range is ±20.7A. The VREF pin outputs a constant 1.65V, and can be connected to the negative input of ADC and form a pseudo-differential input which helps improve the immunity to noise.
Both OC and FAULT pin are open-drain output, so a pullup resistor is needed. In this design, the OC pin and FAULT pin are connected to the 3.3V supply through a 10kΩ pullup resistor. For the OC pin the Schmitt trigger SN74LVC1G17 is used to filter out the noise and avoid a false trigger, R19 and C15 blank the noise and default delay td can be calculated using Equation 1:
VOC is used for overcurrent detection threshold setting. VOC can be calculated with Equation 2:
where
To set a 40A threshold, VOC needs to be 1.2V.
The resistor divider R22 and R23 can be calculated with Equation 3:
Select 7.87kΩ as R23, R22 needs to be 13.77kΩ.