The AMC1035 is a precision delta-sigma (ΔΣ)
modulator that operates from a single 3.0V to 5.5V supply and is optimized for
voltage sensing:
- 16 bits of resolution with a dynamic range of
87dB at a data rate of 82kSPS can be achieved when used with a digital
filter
- Selectable Manchester encoded or uncoded
bitstream output
- Extended industrial temperature range: –40°C to
+125°C