TIDUF65 March 2024
Hall-effect current sensors like the TMCS1123 offer several advantages over shunt-based designs for reinforced isolated current sensing and overcurrent detection in 3-phase inverters. There is no need for a shunt or for an isolated bias supply, thus reducing system cost and PCB space. Another advantage is the very low analog signal propagation delay of 600ns (TMCS1123), and fast overcurrent detection (<0.5μs), where the overcurrent threshold can be up to 2.5-times the full-scale input current range.
PARAMETER | TMCS1123 | AMC1300 | AMC1306M05 | AMC23C11 |
---|---|---|---|---|
Description | Hall-effect sensor | Isolated amplifier | Isolated modulator | Isolated comparator |
ENOB (TYP) | ≤ 10(1) | ≤ 11 | > 12(2) | N/A |
Propagation delay | 0.6μs | 1.7μs | 4.8μs(2) | N/A |
Interface | Analog | Analog | Digital | Digital |
Isolated supply required | No | Yes | Yes | Yes |
OC response time | 0.1μs | 2.4μs | 1.2μs(3) | 300ns |
Other than shunt-based designs, the signal-to-noise ratio with in-package Hall-effect sensors scale with the full-scale current range of the Hall sensors, since the input referred noise density is independent of the device sensitivity and therefore, the input current range. Table 3-2 outlines the calculated ENOB over the full-scale range of the device with a 250kHz cutoff frequency, and a brick-wall factor of 1.22 to estimate the effective noise bandwidth.
PARAMETER | TMCS1123B1A | TMCS1123B2A | TMCS1123B3A |
---|---|---|---|
Input Noise Density | 170μA/√Hz | 170μA/√Hz | 170μA/√Hz |
FSR (MAX) | ±66A | ±33A | ±22A |
SNR (DC) | 57dB | 51dB | 47dB |
ENOB (DC) | 9.2 | 8.2 | 7.6 |