TIDUF65 March 2024
For ADS7043, SPI protocol is used for data transferring. The digital interface waveform is shown in Figure 4-32. When CS is pulled down, a frame transferring starts. A 10MHz clock signal is generated by MCU. Then ADS743 starts with 2 bits zero and then sends 12 bit conversion results. All the signals are measured on the output connector of the TIDA-010937.
Figure 4-33 shows the AMC1035 digital interface waveform. In this reference design, F28379D provides a continuous 20MHz clock signal. Under a 0V differential input signal condition, the AMC1035 outputs a stream of ones and zeros that are high 50% of the time and low 50% of the time. All the signals are measured on the output connector J7 of the TIDA-010937.