The REF20xx is a precision voltage reference for
ADC. The excellent temperature drift (8ppm/°C, maximum) and high initial accuracy
(0.05%) increase the precision of signal chain. The key features for REF20xx
are:
Dual reference output pins to
bias multiple device
Low temperature drift 8ppm/°C
increases the accuracy of the system
Compact SOT23-5 package to reduce
system board space