TIDUF65 March 2024
The AC performance test is mainly focused on the SNR at small input current and latency between input current and output voltage. To test these items, a voltage-to-current converter using OPA541 is built to generate a current wave with a signal generator. For SNR test, a 50Hz, 1.5A peak sinusoidal current is generated; for the latency test, a 10kHz, 3A peak square wave current is generated. Figure 4-10 shows the block diagram of the test setup.