TIDUF65 March 2024
DC performance testing focuses on effective output noise performance with either SAR ADC ADS7043 or delta-sigma modulator AMC1035 using a Sinc3 OSR64 filter with the 2000 MCU. In this test, the effective output noise of both the TMCS1123B1 and TMCS1123B3 versions after the A/D conversion were measured and the ENOB is calculated. For TMCS1123B1, the full-scale range is ±66A; for TMCS1123B3, the full-scale range is ±22A.