TIDUF65 March 2024
Table 4-3 lists the test equipment used to test this reference design. Figure 4-3 illustrates the test setup.
TEST EQUIPMENT | PART NUMBER |
---|---|
High-speed oscilloscope | MSO4104B |
Single-ended probes | P2220 |
Current probe | CP8030H |
DC source | GPS-4303C |
High voltage DC source | 6260-600 |
DC electronic load | IT8501 |
Signal generator | AFG3252 |
Multimeter | 34401A |
Thermal chamber | VT4002 |
Thermal imager | TIS55 |